Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | ||
---|---|---|---|---|---|---|---|
P-2ML-SQ-C | Axygen® 96孔透明圆底2.2 mL聚丙烯深孔板,5/包,非灭菌 | 5 /包 | 25 /箱 | Axygen® | N/A | per case | |
P-2ML-SQ-C-S | Axygen® 96孔透明圆底2.2 mL聚丙烯深孔板,5/包,无菌 | 5 /包 | 25 /箱 | Axygen® | N/A | per case | |
P-384-120SQ-C | Axygen® 384孔透明V形底120 µL聚丙烯深孔板,未处理,5/包,非灭菌 | 5 /包 | 50 /箱 | Axygen® | N/A | per case | |
P-384-120SQ-C-S | Axygen® 384孔透明V形底120 µL聚丙烯深孔板,未处理,5/包,无菌 | 5 /包 | 50 /箱 | Axygen® | N/A | per case | |
P-384-240SQ-C | Axygen® 384孔透明V形底240 µL聚丙烯深孔板,未处理,5/包,非灭菌 | 5 /包 | 50 /箱 | Axygen® | N/A | per case | |
P-384-240SQ-C-S | Axygen® 384孔透明V形底240 µL聚丙烯深孔板,未处理,5/包,无菌 | 5 /包 | 50 /箱 | Axygen® | N/A | per case | |
P-5ML-48-C | Axygen® 48孔透明V形底5 mL聚丙烯长方形孔深孔板,5/包,非灭菌 | 5 /包 | 25 /箱 | Axygen® | N/A | per case | |
P-5ML-48-C-S | Axygen® 48孔透明V形底5 mL聚丙烯长方形孔深孔板,5/包,非灭菌 | 5 /包 | 25 /箱 | Axygen® | N/A | per case | |
P-96-450R-C | Axygen® 96孔透明圆底550 µL聚丙烯深孔板,10/包,非灭菌 | 10 /包 | 50 /箱 | Axygen® | N/A | per case | |
P-96-450R-C-S | Axygen® 96-well Clear Round Bottom 550 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile | N/A | per case | ||||
P-96-450V-C | Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Nonsterile | N/A | per case | ||||
P-96-450V-C-S | Axygen® 96-well Clear V-Bottom 500 µL Polypropylene Deep Well Plate, 10 per Pack, Sterile | N/A | per case | ||||
P-DW-10ML-24-C | Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile | N/A | per case | ||||
P-DW-10ML-24-C-S | Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Sterile | N/A | per case | ||||
P-DW-11-C | Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile | N/A | per case | ||||
P-DW-11-C-S | Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile | N/A | per case | ||||
P-DW-12-HC | Axygen® 1.2 ml 96-well Deep Well Plate, High Clarity,Nonsterile,5/50 | N/A | per case | ||||
P-DW-12-HC-S | Axygen® 1.2 ml 96-well Deep Well Plate, High Clarity,Pre-Sterilized,5/50 | N/A | per case | ||||
P-DW-20-C | Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile | N/A | per case | ||||
P-DW-20-C-S | Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile | N/A | per case | ||||
P-DW-20-C-S-IND | Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 1 per Pack, Sterile, Individually Wrapped | N/A | per case | ||||
P-DW-500-C | Axygen® 96-well Clear V-Bottom 600 µL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile | N/A | per case |