text.skipToContent text.skipToNavigation

Axygen® Reagent Reservoirs (ANSI/SLAS Footprint)

E-mail

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications

Choose your specification

Well Number
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
RES-SW96-HP-M Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   per case
Contact Customer Service
RES-SW96-HP-SI Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile   1 / Pk     25 / Cs     Axygen®   per case
RES-SW96-HP-SI-M Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile   1 / Pk     25 / Cs     Axygen®   per case
RES-SW96-LP Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   per case