text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Sterile

Product NumberVT-255-R-S

E-mail

This is the suggested replacement for VT-255-L-R-S.



Researchers are working diligently to gain greater insight and a better understanding of SARS-CoV-2 (COVID-19). It all starts with having the right tools for the job. Robotic tips are critical for the scientific discovery process when it comes to high throughput diagnostic workflows and research-based testing for COVID-19.

The new Axygen® Maxymum Recovery® tips have been developed to work with the Agilent/Velocity11 and MGI Tech automation systems, which can be enabled for the high throughput of magnetic beadbased RNA extraction of biological samples or pre-configured and qualified to automate high throughput pre-PCR samples.

Features and Benefits

  • Tip format: 96 tips
  • Tip volume range: Up to 250 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
    • Axygen Maxymum Recovery surface
  • Compatibility:
    • Bravo automated liquid handling platform
    • VPrep® vertical liquid handling pipetting station
    • MGISP-960
    • MGISP-100



This product is non-returnable. If you have any questions, please contact us immediately.


You might also be interested in
Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile
Details
Product Number   VT-255-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   VT  
Model   Bravo | MGISP  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Agilent Bravo and MGI Tech MGISP Automation Systems   
Use With Model   MGI   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   250 µL  
Filter   没有  
Sterile   Yes  
Surface Category   Standard  
Autoclavable   No  
Color   Clear  
Specifications Documents
Available Certificates