Axygen® 96孔吸头,250µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberFX-250-R
This is the suggested replacement for FX-250-L-R and EM-250-R.
Axygen® 吸头品种齐全,可用于Beckman Coulter® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯、宽口、超细尖端和加长规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Beckman Coulter® Biomek® FX、Biomek® NX、Biomek® 3000及Multimek™ AP-96、SPAN-8、MP20、MP200和AP-384移液头。
Added to Your Shopping Cart
Details
| Product Number | FX-250-R |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | FX |
| 模型 | Biomek |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Beckman Coulter |
| 结合模型使用 | Beckman Coulter |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 250 µL |
| 应用 | 诊断 |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | No |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22526000
- Quality Certificate - Lot No.22326000
- Quality Certificate - Lot No.22026000
- Quality Certificate - Lot No.21826000
- Quality Certificate - Lot No.21726000
- Quality Certificate - Lot No.21526000
- Quality Certificate - Lot No.21326805
- Quality Certificate - Lot No.21326000
- Quality Certificate - Lot No.21226000
- Quality Certificate - Lot No.21026000
- Quality Certificate - Lot No.20926000
- Quality Certificate - Lot No.20326000
- Quality Certificate - Lot No.20026805
- Quality Certificate - Lot No.19026805
- Quality Certificate - Lot No.17626000
- Quality Certificate - Lot No.17326000
- Quality Certificate - Lot No.15626000
- Quality Certificate - Lot No.15326805
- Quality Certificate - Lot No.14226805
- Quality Certificate - Lot No.13226805
- Quality Certificate - Lot No.12126805
- Quality Certificate - Lot No.11626805
- Quality Certificate - Lot No.10626805
- Quality Certificate - Lot No.09626805
- Quality Certificate - Lot No.09126805
- Quality Certificate - Lot No.07526805
- Quality Certificate - Lot No.06526805