Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,10µL,液位感测,不带滤芯,无菌,悬挂式吸头盒 (5包)
Product NumberHT-10-CBK-HTR-S-5
Axygen® 吸头品种齐全,可用于Hamilton® Microlab® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。黑色导电聚丙烯吸头提供96孔悬挂式吸头盒、嵌套式吸头盒以及单个带支架吸头盒,适用于Hamilton® MICROLAB® STAR、STARlet、STARplus和Nimbus® 工作站。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | HT-10-CBK-HTR-S-5 |
| 数量/包 | 480 /包 |
| 数量/箱 | 5760 /箱 |
| 品牌 | Axygen® |
| 系列 | HT |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Hamilton |
| 结合模型使用 | Hamilton |
| 包装 | 悬挂吸头管架 |
| 包装配置 | 5 Racks |
| 包装规格 | 5盒/包,12包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 60 Racks/Case |
| 最大容量/孔 | 10 µL |
| 过滤器 | 没有 |
| Sterile | Yes |
| Surface Category | Liquid Level Sensing |
| Autoclavable | No |
| Color | Black |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34724020
- Quality Certificate - Lot No.14619036
- Quality Certificate - Lot No.14519028
- Quality Certificate - Lot No.14319036
- Quality Certificate - Lot No.14019042
- Quality Certificate - Lot No.01418001
- Quality Certificate - Lot No.34214274
- Quality Certificate - Lot No.22314274
- Quality Certificate - Lot No.17614274
- Quality Certificate - Lot No.21413274
- Quality Certificate - Lot No.Generic