text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack)

Product NumberHTF-1000-CBKHTRS5

E-mail

The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.

  • 10 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.


Corning® EcoChoice™ 製品で、ラボのサステナビリティ目標達成をサポートします。EcoChoice の葉のマークは、再生材料の使用、再生可能エネルギーの利用、効率化、原料削減など、特定の環境特性を備えた製品の目印です。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 7f7ac163-d355-4ebb-bf22-a93f8a92c217

Details
Product Number   HTF-1000-CBKHTRS5
Qty./Pk   480 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Series   HT  
Tip Feature   Conductive  
Tip   Standard  
Compatibility   Hamilton® MICROLAB® STAR , STARlet and STARplus workstations   
Use With Model   Hamilton   
Packaging   Hanging tip rack  
Packaging Configuration   5 Racks  
Packaging Format   96 Tips/Rack, 5 Racks/Pk, 8 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   40 Racks/Case  
Capacity   1000 µL  
Maximum Volume/Well   1000 µL  
Application   Diagnostics  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Surface Category   Liquid Level Sensing  
Product Material   Polypropylene  
Color   Black  
Specifications Documents