- 吸头规格:96吸头和384吸头
- 吸头容量范围:20 μL至235 μL
- 吸头材质:透明或黑色聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:MDT-96 P50、MDT-384-30 μL
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| PK-20-R | Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | per case | |
| PK-200-R | Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | per case | |
| PK-384-R | Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | per case | |
| PK-384-R-S | Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | per case | |
| PK-50-R | Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, SLAS Rack | 960 / Pk | 4800 / Cs | Axygen® | per case | |
| PKF-384-R-S | Axygen® 384孔吸头,30µL,透明,带滤芯,无菌,SLAS标准吸头盒 | per case |