text.skipToContent text.skipToNavigation

PYREX® Bushing Adapter with 34/45 Standard Taper Outer Joint and 24/40 Standard Taper Inner Joint

Product Number8825-3424

E-mail
These PYREX® bushing adapters are fabricated with heavy walls for mechanical strength and are further strengthened by the heavy, uniform rim at the top which affords a serviceable finger grip. These adapters have a 34/45 Standard Taper outer and 24/40 Standard Taper inner joints that are shorter than the conventional type, thus allowing more compact and convenient assemblies. Useful for attaching thermometers with Standard Taper inner joints.
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   8825-3424
Qty./Pk   2 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Specifications Documents