text.skipToContent text.skipToNavigation

PYREX® Culture Tube, Screw Cap

E-mail

Furnished with deep-form phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving. Caps are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased.

For phenolic caps, see Cat. No. 9999.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
9825-13 PYREX® ネジ付試験管(スクリューキャップ付) 13x100   144 / パック     288 / ケース     PYREX®   ¥57,600 per case
9825-16 PYREX® ネジ付試験管(スクリューキャップ付) 16x100   144 / パック     288 / ケース     PYREX®   ¥63,360 per case
9825-16X PYREX® ネジ付試験管 (スクリューキャップ付) 16x125   144 / パック     288 / ケース     PYREX®   ¥63,360 per case
9825-16XX PYREX® ネジ付試験管(スクリューキャップ付) 16x150   144 / パック     288 / ケース     PYREX®   ¥67,680 per case
9825-20 PYREX® ネジ付試験管(スクリューキャップ付) 20x125   96 / パック     192 / ケース     PYREX®   ¥58,560 per case
9825-20X PYREX® 34 mL Screw Cap Culture Tubes with Phenolic Caps, 20x150 mm ¥61,440 per case
9825-22 PYREX® 50 mL Screw Cap Culture Tubes with Phenolic Caps, 22x175 mm ¥65,280 per case
9825-25 PYREX® 55 mL Screw Cap Culture Tubes with Phenolic Caps, 25x150 mm ¥71,280 per case
9825-25X PYREX® 70 mL Screw Cap Culture Tubes with Phenolic Caps, 25x200 mm ¥71,280 per case
9825-38 PYREX® 170 mL Screw Cap Culture Tubes with Phenolic Caps, 38x200 ¥33,840 per case