text.skipToContent text.skipToNavigation

PYREX® Screw Cap Culture Tube with PTFE Liner

E-mail

Similar to Cat. No. 9825, but phenolic cap has a PTFE interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face.

For phenolic caps, see Cat. No. 9998.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9826-13 PYREX® 9 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 13x100 mm   144 / Pk     288 / Cs     PYREX®   N/A per case
9826-16 PYREX® 11 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x100 mm   144 / Pk     288 / Cs     PYREX®   $1,124.24 per case
9826-16X PYREX® 15 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x125 mm   144 / Pk     288 / Cs     PYREX®   $1,237.38 per case
9826-16XX PYREX® 20 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x150 mm   144 / Pk     288 / Cs     PYREX®   $1,301.03 per case
9826-20 PYREX® 25 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x125 mm   96 / Pk     192 / Cs     PYREX®   $1,084.16 per case
9826-20X PYREX® 34 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x150 mm   96 / Pk     192 / Cs     PYREX®   $1,136.05 per case
9826-25 PYREX® 55 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 25x150 mm   48 / Pk     144 / Cs     PYREX®   $1,028.78 per case
9826-25X PYREX® 70 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 25x200 mm   48 / Pk     144 / Cs     PYREX®   $1,106.39 per case