text.skipToContent text.skipToNavigation

PYREX® Disposable Culture Tube, Rimless, Dispenser Pack, and Bulk Pack

E-mail

These one-use culture tubes are packaged for your convenience in easy-to-open, easy-to-use packs. The three small sizes come in a dispenser arrangement, and the larger sizes are bulk-packed. Made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
99445-10 PYREX® 10x75 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     1000 / Cs     PYREX®   0,00 $ per case
99445-12 PYREX® 12x75 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     1000 / Cs     PYREX®   63,94 € per case
99445-13 PYREX® 13x100 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     1000 / Cs     PYREX®   80,27 € per case
99445-16 PYREX® 16x100 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     1000 / Cs     PYREX®   Fr. 114.26 per case
99445-16X PYREX® 16x125 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     1000 / Cs     PYREX®   Fr. 134.67 per case
99445-16XX PYREX® 16x150 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     1000 / Cs     PYREX®   147,69 € per case
99445-18 PYREX® 18x150 mm Disposable Rimless Culture Tubes, Bulk Pack   125 / Pk     500 / Cs     PYREX®   Fr. 117.27 per case
99445-20 PYREX® 20x150 mm Disposable Rimless Culture Tubes, Bulk Pack   250 / Pk     500 / Cs     PYREX®   Fr. 155.10 per case