text.skipToContent text.skipToNavigation

PYREX® 250 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock

Product Number6400-250

E-mail

These 250 mL PYREX® pear-shaped separatory funnels have glass No. 2 Standard Taper stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 6fdd2898-a54f-4441-bae8-60d2d48660f9

Details
Product Number   6400-250
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Body O.D.   77 mm (approx.)  
Capacity   250 mL  
Funnel Style   Squibb separatory  
Height With Stopper   311 mm (approx.)  
Standard Taper Stopcock Plug No.   2  
Standard Taper Stopper No.   22  
Stopcock Style   Straight bore glass  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow