text.skipToContent text.skipToNavigation

PYREX® 1L Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6383-1L

E-mail
These 1L PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 4 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 27 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   6383-1L
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   PYREX®  
Body O.D.   75 mm (approx.)  
Capacity   1 L  
Funnel Style   Cylindrical separatory  
Graduation Interval   10 mL  
Height With Stopper   493 mm (approx.)  
PTFE Stopcock Plug No.   4  
Standard Taper Stopper No.   27  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Rimless  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow