text.skipToContent text.skipToNavigation

PYREX® 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6402-125

E-mail
These 125 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 2 Product Standard stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock assemblies, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$811.02 per case

Details
Product Number   6402-125
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Body O.D.   63 mm (approx.)  
Capacity   125 mL  
Funnel Style   Squibb separatory  
Height With Stopper   280 mm (approx.)  
PTFE Stopcock Plug No.   2  
Standard Taper Stopper No.   22  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

Out of Stock

From $0.00