PYREX® 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-1L


These 1L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 4 Product Standard stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock assemblies, see No. 7681.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6402-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 119 mm (approx.) |
Capacity | 1 L |
Funnel Style | Separatory |
Height With Stopper | 392 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.17825102
- Quality Certificate - Lot No.04425032
- Quality Certificate - Lot No.27824012
- Quality Certificate - Lot No.10924020
- Quality Certificate - Lot No.32623046
- Quality Certificate - Lot No.26323001
- Quality Certificate - Lot No.06723029
- Quality Certificate - Lot No.05523012
- Quality Certificate - Lot No.32722112
- Quality Certificate - Lot No.27622022
- Quality Certificate - Lot No.21022018
- Quality Certificate - Lot No.14822042
- Quality Certificate - Lot No.03322037
- Quality Certificate - Lot No.27721089
- Quality Certificate - Lot No.33020006
- Quality Certificate - Lot No.26620002
- Quality Certificate - Lot No.03120021
- Quality Certificate - Lot No.32919077
- Quality Certificate - Lot No.24819050
- Quality Certificate - Lot No.20519097
- Quality Certificate - Lot No.15019027
- Quality Certificate - Lot No.10019063
- Quality Certificate - Lot No.04419020
- Quality Certificate - Lot No.01019008
- Quality Certificate - Lot No.31918079
- Quality Certificate - Lot No.27718052
- Quality Certificate - Lot No.15718010
- Quality Certificate - Lot No.07818053
- Quality Certificate - Lot No.01118061
- Quality Certificate - Lot No.32817061