Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-250
(This is the suggested replacement for 6402-250FO.)
These 250 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE)No. 4 Product Standard stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-22; for PTFE stopcock assemblies, see No. 7681-4.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6402-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 76 mm (approx.) |
| Capacity | 250 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 311 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18326138
- Quality Certificate - Lot No.15926061
- Quality Certificate - Lot No.12626026
- Quality Certificate - Lot No.02726010
- Quality Certificate - Lot No.31525033
- Quality Certificate - Lot No.24625019
- Quality Certificate - Lot No.21825028
- Quality Certificate - Lot No.21225001
- Quality Certificate - Lot No.15425020
- Quality Certificate - Lot No.11225101
- Quality Certificate - Lot No.04825031
- Quality Certificate - Lot No.34024036
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.23424268
- Quality Certificate - Lot No.18624036
- Quality Certificate - Lot No.12024016
- Quality Certificate - Lot No.01824025
- Quality Certificate - Lot No.32723042
- Quality Certificate - Lot No.22223010
- Quality Certificate - Lot No.18423035
- Quality Certificate - Lot No.12223060
- Quality Certificate - Lot No.34922004
- Quality Certificate - Lot No.32022063
- Quality Certificate - Lot No.25222008
- Quality Certificate - Lot No.21022010
- Quality Certificate - Lot No.15222249