text.skipToContent text.skipToNavigation

PYREX® 60 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6402-60

E-mail

(This is the suggested replacement for 6402-60FO.)


These 60 mL PYREX® pear-shaped glass separatory funnels have No. 2 Product Standard stopcocks and strong, hollow No. 16 Standard Taper glass stoppers. The Polytetrafluorethylene (PTFE) plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-16; for PTFE stopcock assemblies, see No. 7681-2.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   6402-60
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Body O.D.   47 mm (approx.)  
Capacity   60 mL  
Funnel Style   Squibb separatory  
Height With Stopper   225 mm (approx.)  
PTFE Stopcock Plug No.   2  
Standard Taper Stopper No.   16  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

From $ 0,00