text.skipToContent text.skipToNavigation

PYREX® Round Wide Mouth Media Storage Bottles, with GLS 80 Screw Cap

E-mail

Wide mouth bottles are designed for heavy duty storage as well as mixing and sampling. The extra-wide mouth (69 mm inner diameter) gives easier access for pouring and removing pastes, powders, and larger items. They include a linerless, one-piece autoclavable orange poly­pro­pylene plug seal GLS 80-threaded cap with a drip-free pouring ring. The neck GL 45-threaded bottles, is much easier to add or remove powders, and to clean.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1397-1L PYREX® 1L Round Wide Mouth Media Storage Bottles, with GLS80 Screw Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
1397-2L PYREX® 2L Round Wide Mouth Media Storage Bottles, with GLS80 Screw Cap   10 / Pk     10 / Cs     PYREX®   N/A per case
1397-500 PYREX® 500 mL Round Wide Mouth Media Storage Bottles, with GLS80 Screw Cap   10 / Pk     10 / Cs     PYREX®   N/A per case