Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077B-5
These sterile disposable shorty 5 mL PYREX® serological pipets are calibrated (TD) with blow-out and have tooled tops. They are ideal for use in confined areas such as hoods. Negative graduations on each pipet make it applicable for both serological and measuring procedures. I.S.O. color coding is printed directly on the Steri-View™ (one side paper, one side plastic) wrapper.
$1,052.24 per case
Added to Your Shopping Cart
Details
Product Number | 7077B-5 |
Qty./Pk | 200 / Pk |
Qty./Cs | 400 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Negative Graduation | 2 mL |
Packaging | Individually wrapped paper-plastic |
Length | 215 mm (approx.) |
Specifications Documents