text.skipToContent text.skipToNavigation

PYREX® Shorty Disposable Glass Serological Pipets, Individually Wrapped, Sterile, Plugged, To Deliver

E-mail

These shorty pipets, calibrated “To Deliver” with blow-out, are ideal for use in confined areas. The 5 mL, 10 mL, and 25 mL sizes have tooled tops. Negative graduations on each pipet make it applicable for both serological and measuring procedures. ISO color coding is printed directly on the Steri-View™ wrapper.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Cat. No. 7077B-50 features negative and reverse graduations.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7077B-1 PYREX® 1 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   250 / Pk     500 / Cs     PYREX®   N/A per case
7077B-10 PYREX® 10 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   200 / Pk     400 / Cs     PYREX®   N/A per case
7077B-25 PYREX® 25 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   100 / Pk     400 / Cs     PYREX®   Fr. 1’003.21 per case
7077B-5 PYREX® 5 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   200 / Pk     400 / Cs     PYREX®   N/A per case
7077B-50 PYREX® 50 mL Shorty Disposable Glass Serological Pipets, TD, Individually Wrapped, Sterile, Plugged   25 / Pk     50 / Cs     PYREX®   Fr. 276.50 per case