text.skipToContent text.skipToNavigation

PYREX® 5 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged

产品编号7078-5N

电子邮件
These sterile disposable 5 mL PYREX® serological pipets are designed for the larger-volume user. They are calibrated (TD) with blow-out and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.

Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: bea8b57c-8bc5-42c6-ab29-e6b6ad62c9d5

详情
产品编号   7078-5N
Qty./Pk   240 / Pk  
Qty./Cs   960 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.1 mL  
Negative Graduation   1 mL  
Packaging   Multi-pack  
Length   290 mm (approx.)  
产品规格文件