Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-2N
These sterile disposable 2 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
€362.13 per case
Added to Your Shopping Cart
Details
| Product Number | 7077-2N |
| Qty./Pk | 180 / Pk |
| Qty./Cs | 720 / Cs |
| Brand | PYREX® |
| Capacity | 2 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Negative Graduation | 0.2 mL |
| Packaging | Individually wrapped paper-plastic |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07926699
- Quality Certificate - Lot No.04026699
- Quality Certificate - Lot No.03426699
- Quality Certificate - Lot No.33725699
- Quality Certificate - Lot No.17125699
- Quality Certificate - Lot No.16725699
- Quality Certificate - Lot No.11225699
- Quality Certificate - Lot No.07225699
- Quality Certificate - Lot No.04325699
- Quality Certificate - Lot No.04225699
- Quality Certificate - Lot No.29924699
- Quality Certificate - Lot No.29224699
- Quality Certificate - Lot No.14124699
- Quality Certificate - Lot No.13824699
- Quality Certificate - Lot No.28623699
- Quality Certificate - Lot No.27923699
- Quality Certificate - Lot No.27623699
- Quality Certificate - Lot No.04823699
- Quality Certificate - Lot No.04723699
- Quality Certificate - Lot No.32222699
- Quality Certificate - Lot No.32122699
- Quality Certificate - Lot No.31922699
- Quality Certificate - Lot No.16022699
- Quality Certificate - Lot No.15322699
- Quality Certificate - Lot No.21721699
- Quality Certificate - Lot No.13321699
- Quality Certificate - Lot No.05721699
- Quality Certificate - Lot No.04021699
- Quality Certificate - Lot No.21120699
- Quality Certificate - Lot No.09320699