Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Conical Centrifuge Tubes with White Graduations, Screw Cap
Product Number8082-50
These 50 mL PYREX® conical centrifuge tubes have white enamel graduations for durability. The 15 mL size is graduated upward from the tip in 0.1 mL divisions. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL divisions, and from 10 to 50 mL in 1 mL divisions. The phenolic 24-410 GPI threaded screw cap is fabricated of a resin which is specially formulated to resist the effects of temperature and steam. Caps have a glued-in, white rubber liner. For replacement caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8082-50 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Threaded |
| Graduations | Yes |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Thread Finish | 24 |
| Cap Color | Black |
| Stopper Style | No stopper |
| Sterile | No |
| Self Standing | No |
| O.D. | 28 |
| Length | 150 mm (approx.) |
| Feature | Reusable |
| Graduation Range | 1 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03826014
- Quality Certificate - Lot No.00826017
- Quality Certificate - Lot No.33525001
- Quality Certificate - Lot No.33025030
- Quality Certificate - Lot No.20525023
- Quality Certificate - Lot No.13225023
- Quality Certificate - Lot No.09325029
- Quality Certificate - Lot No.00725396
- Quality Certificate - Lot No.23324030
- Quality Certificate - Lot No.18724004
- Quality Certificate - Lot No.11024043
- Quality Certificate - Lot No.07124003
- Quality Certificate - Lot No.01224043
- Quality Certificate - Lot No.31323047
- Quality Certificate - Lot No.20723355
- Quality Certificate - Lot No.03923021
- Quality Certificate - Lot No.30022002
- Quality Certificate - Lot No.27222037
- Quality Certificate - Lot No.31521001
- Quality Certificate - Lot No.26521364
- Quality Certificate - Lot No.04221006
- Quality Certificate - Lot No.21720107
- Quality Certificate - Lot No.09320019
- Quality Certificate - Lot No.07320032
- Quality Certificate - Lot No.34019044
- Quality Certificate - Lot No.30519006
- Quality Certificate - Lot No.27519006
- Quality Certificate - Lot No.24519087
- Quality Certificate - Lot No.21319003
- Quality Certificate - Lot No.19719129