text.skipToContent text.skipToNavigation

PYREX® 50 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper

Product Number8084-50

E-mail
These 50 mL PYREX® conical centrifuge tubes have white enamel graduations and are graduated upward from tip to 10 mL in 0.5 mL divisions, and from 10 to 50 in 1 mL divisions. The No. 16 Standard Taper pennyhead stopper is solid glass.
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   8084-50
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Standard Taper Stopper  
Graduations   Yes  
Cap Style   No cap  
Stopper Style   Pennyhead glass  
Standard Taper Stopper No.   16  
Sterile   No  
Self Standing   No  
O.D.   28  
Length   151 mm (approx.)  
Feature   Reusable  
Graduation Range   1 - 50 mL  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Solid, Pennyhead

PYREX® Standard Taper Stopper, Solid, Pennyhead

pyrexStopperSolidPennyhead

From $0.00