text.skipToContent text.skipToNavigation

PYREX® Conical Centrifuge Tubes with Colored Graduations, Beaded Rim

E-mail

These tubes have sharp, colored enamel graduations and markings. The tubes are the same size and shape as Cat. Nos. 8060 and 8080. They have precision formed tips and uniform walls throughout for a high degree of accuracy and mechanical strength.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
8101-15 PYREX® 15 mL Conical Centrifuge Tube with Black Graduations, Beaded Rim   12 / Pk     12 / Cs     PYREX®   N/A per case
8101-50 PYREX® 50 mL Conical Centrifuge Tube with Red Graduations, Beaded Rim   1 / Pk     1 / Cs     PYREX®   N/A per case