text.skipToContent text.skipToNavigation

PYREX® Conical Centrifuge Tubes with White Graduations, Beaded Rim

E-mail

These tubes have white enamel graduations. The 10 mL and 15 mL sizes are graduated upward from tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 mL in 1 mL increments.

仕様を選択してください。

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
8080-15 PYREX® 15 mL Conical Centrifuge Tube with White Graduations, Beaded Rim   12 / Pk     12 / Cs     PYREX®   per case