text.skipToContent text.skipToNavigation

PYREX® 40 mL Heavy Duty Conical Centrifuge Tube with White Graduations, Beaded Rim

Product Number8140-40

E-mail
These 40 mL heavy duty PYREX® conical centrifuge tubes have durable white enamel graduations and are made to the same O.D. and length specifications as No. 8060, but with increased wall thickness for greater mechanical strength. In order to conform to outside diameter and overall length limitations imposed by centrifuge rotors and supports, it has been necessary to reduce the capacity these heavy duty tubes. The 40 mL size is graduated upward from tip in 0.5 mL divisions to 10 mL and from 10 to 40 mL in 1 mL divisions.
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   8140-40
Qty./Pk   6 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   40 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Heavy duty rim  
Graduations   Yes  
Cap Style   No cap  
Stopper Style   No stopper  
Sterile   No  
Self Standing   No  
O.D.   28  
Length   135 mm (approx.)  
Feature   Reusable  
Graduation Range   1 - 40 mL  
Specifications Documents