肉厚構造により機械的強度の向上を図るとともに、耐久性のある白いエナメルによる目盛が付いています。10 mLまでは0.5 mL刻みで、10 から40 mLまでは1 mL刻みで目盛が付いています。
肉厚構造により機械的強度の向上を図るとともに、耐久性のある白いエナメルによる目盛が付いています。10 mLまでは0.5 mL刻みで、10 から40 mLまでは1 mL刻みで目盛が付いています。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 8140-12 | PYREX® 12 mL Heavy Duty Conical Centrifuge Tube with White Graduations, Beaded Rim | 12 / Pk | 12 / Cs | PYREX® | per case | |
| 8140-40 | PYREX® 40 mL Heavy Duty Conical Centrifuge Tube with White Graduations, Beaded Rim | 6 / Pk | 12 / Cs | PYREX® | per case |