Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 40 mL Heavy Duty Conical Centrifuge Tube, White Graduations with Pourout
Product Number8340-40

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These heavy duty 40 mL PYREX® conical centrifuge tubes are made with increased wall thickness for greater mechanical strength. In order to conform to outside diameter and overall length limitations imposed by centrifuge rotors and supports, it has been necessary to reduce the capacity these heavy duty tubes. Tubes are graduated to 10 mL in 0.5 mL divisions, and from 10 to 40 mL in 1 mL divisions. Graduations are in durable white enamel. Tubes have pourout spout for easy decanting.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8340-40 |
Qty./Pk | 4 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 40 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17525041
- Quality Certificate - Lot No.07124002
- Quality Certificate - Lot No.31622006
- Quality Certificate - Lot No.16220009
- Quality Certificate - Lot No.03220005
- Quality Certificate - Lot No.12718007
- Quality Certificate - Lot No.11718037
- Quality Certificate - Lot No.02017030
- Quality Certificate - Lot No.13516019
- Quality Certificate - Lot No.11616037
- Quality Certificate - Lot No.07816062
- Quality Certificate - Lot No.22715009
- Quality Certificate - Lot No.20915060
- Quality Certificate - Lot No.02915052
- Quality Certificate - Lot No.33214016
- Quality Certificate - Lot No.27314043
- Quality Certificate - Lot No.12914031
- Quality Certificate - Lot No.32013019
- Quality Certificate - Lot No.14413084
- Quality Certificate - Lot No.03613057
- Quality Certificate - Lot No.02513035
- Quality Certificate - Lot No.20912117
- Quality Certificate - Lot No.15812014
- Quality Certificate - Lot No.27911094
- Quality Certificate - Lot No.18310242
- Quality Certificate - Lot No.06910099
- Quality Certificate - Lot No.12809170
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25706006
- Quality Certificate - Lot No.12345678