text.skipToContent text.skipToNavigation

Corning® Microplate Sealing Tape

E-mail

  • Easy application and removal for short- and long-term storage
  • Provides tight seal to minimize evaporation and condensation
  • Aluminum sealing tape (Cat. Nos. 6569 and 6570) is suitable for use between -80°C and 150°C, is not transparent, and is pierceable.
  • Breathable sealing tape (Cat. No. 3345) allows gas exchange across the surface.
  • Universal Optical sealing tape (Cat. No. 6575) is suitable for use between -70°C and 100°C, and is transparent.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3345 Corning® Breathable Sealing Tape, Sterile   50 / Pk     500 / Cs     Corning®   N/A per case
4612 Corning® Polyester Microplate Sealing Tape, Nonsterile   100 / Pk     500 / Cs     Corning®   N/A per case
Contact Customer Service
6569 Corning® 384-well Microplate Aluminum Sealing Tape, Nonsterile   100 / Pk     100 / Cs     Corning®   $124.58 per case
6570 Corning® 96-well Microplate Aluminum Sealing Tape, Nonsterile   100 / Pk     100 / Cs     Corning®   $119.53 per case
6575 Corning® Universal Optical Microplate Sealing Tape, Nonsterile   100 / Pk     100 / Cs     Corning®   $601.99 per case