text.skipToContent text.skipToNavigation

Costar® Disposable 12-Channel Reservoir, Sterile

Product Number4877

E-mail

These sterile, 12-channel reservoirs are ideal for repetitively filling multi-channel pipettors. This is also the replacement liner for the Transtar-96® Well Liquid Transfer System.

  • Manufactured from virgin white polystyrene

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   4877
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Capacity   5 mL (approx.)  
Specifications Documents