Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-10N

These sterile disposable 10 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
Added to Your Shopping Cart
Details
Product Number | 7077-10N |
Qty./Pk | 100 / Pk |
Qty./Cs | 600 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Negative Graduation | 2 mL |
Packaging | Individually wrapped paper-plastic |
Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27024747
- Quality Certificate - Lot No.26724747
- Quality Certificate - Lot No.21824747
- Quality Certificate - Lot No.19824747
- Quality Certificate - Lot No.18324747
- Quality Certificate - Lot No.12324747
- Quality Certificate - Lot No.06124747
- Quality Certificate - Lot No.02324747
- Quality Certificate - Lot No.00224747
- Quality Certificate - Lot No.34523747
- Quality Certificate - Lot No.23723747
- Quality Certificate - Lot No.03223747
- Quality Certificate - Lot No.02023747
- Quality Certificate - Lot No.01923747
- Quality Certificate - Lot No.16122747
- Quality Certificate - Lot No.09822747
- Quality Certificate - Lot No.09122747
- Quality Certificate - Lot No.07622747
- Quality Certificate - Lot No.28821747
- Quality Certificate - Lot No.22121747
- Quality Certificate - Lot No.13421747
- Quality Certificate - Lot No.07621747
- Quality Certificate - Lot No.07021747
- Quality Certificate - Lot No.03321747
- Quality Certificate - Lot No.30920747
- Quality Certificate - Lot No.30420747
- Quality Certificate - Lot No.09720747
- Quality Certificate - Lot No.06520747
- Quality Certificate - Lot No.01420747
- Quality Certificate - Lot No.12719747