- Rated to 12,000 RCF
- Printed graduations and writing area for sample identification
- Screw caps can be closed with one hand.
- Sterile options are also available.
- RNase-/DNase-free
- Nonpyrogenic
- Sterility assurance level: 10-6
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
SCT-15ML-25-S | Axygen® 15 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case | 25 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-15ML-R-S | Axygen® 15 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 50/Rack, 500/Case | 50 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-50ML-25-S | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case | 25 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-50ML-R-S | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 25/Rack, 500/Case | 250 / Pk | 500 / Cs | Axygen® | € 182,02 | per case |