Corning® BioCoat® Poly-D-Lysine/Laminin 12 mm #1 German Glass Coverslip, Bulk Packed, 80/Case
Product Number354087
Corning® BioCoat™ Poly-D-Lysine/Laminin 12mm #1 German Glass coverslip with a uniform application of poly-D-lysine and laminin. Bulk packed, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
Added to Your Shopping Cart
Details
| Product Number | 354087 |
| パック入数 | 80 / パック |
| ケース入数 | 80 / ケース |
| ブランド | Corning® |
| サイズ | 12 mm |
| ストレージ | 2° - 8°C |
| 表面コーティング | ポリ-D-リジン/ラミニン |
Specifications Documents