Corning® Synthemax® II-SC Substrate, 10 mg Vial
产品编号3535


(This is the suggested replacement for 354238, 3976XX1, 3972XX1, 3973XX1, 3978XX1, 3977XX1, 3983XX1, 3877, 3984, 3979XX1, 3876XX1, and 3979)
The Corning Synthemax® II-SC Substrate is an easy-to-use, self-coating material for creating a unique synthetic surface that mimics the natural cell environment. This surface supports the adhesion and expansion of stem cells in their undifferentiated state and directed differentiation into specialized cell types.
- Easy to use
- Able to coat plastic and glass surfaces
- Lot traceable
- Irradiated
- Quality tested for lot-to-lot consistency
- Store at -20°C

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 3535 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 10 mg |
产品规格文件
可用的证书
- 质量证书 – 批号 18325036
- 质量证书 – 批号 16325014
- 质量证书 – 批号 12825018
- 质量证书 – 批号 09125035
- 质量证书 – 批号 07625032
- 质量证书 – 批号 01425018
- 质量证书 – 批号 01325021
- 质量证书 – 批号 35324025
- 质量证书 – 批号 34424018
- 质量证书 – 批号 31724036
- 质量证书 – 批号 28824030
- 质量证书 – 批号 24224023
- 质量证书 – 批号 23624015
- 质量证书 – 批号 22724026
- 质量证书 – 批号 19324020
- 质量证书 – 批号 16524032
- 质量证书 – 批号 12224027
- 质量证书 – 批号 10124022
- 质量证书 – 批号 09424035
- 质量证书 – 批号 09324018
- 质量证书 – 批号 07324015
- 质量证书 – 批号 03924015
- 质量证书 – 批号 34823021
- 质量证书 – 批号 32023021
- 质量证书 – 批号 28623023
- 质量证书 – 批号 27923028
- 质量证书 – 批号 26823030
- 质量证书 – 批号 21423014
- 质量证书 – 批号 20823019
- 质量证书 – 批号 20623008