text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Flasks

E-mail

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354726 Corning® PureCoat™ Amine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     5 / Cs     Corning®   N/A per case
354728 Corning® PureCoat™ Amine 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     5 / Cs     Corning®   N/A per case
354778 Corning® PureCoat™ Carboxyl 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     5 / Cs     Corning®   €41.43 per case
354780 Corning® PureCoat™ Carboxyl 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     5 / Cs     Corning®   €66.28 per case
356726 Corning® PureCoat™ Amine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     50 / Cs     Corning®   €469.44 per case
356728 Corning® PureCoat™ Amine 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     40 / Cs     Corning®   €658.79 per case
356778 Corning® PureCoat™ Carboxyl 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     50 / Cs     Corning®   €407.68 per case
356780 Corning® PureCoat™ Carboxyl 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     40 / Cs     Corning®   N/A per case