Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Amine 6-well Plate, 5/Case
Product Number354721
This is the suggested replacement for 354732, 354784, and 356773.
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications, 5/case.
- Store at room temperature — no special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Non-cytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 63.58 per case
| Product Number | 354721 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Surface Coating | Amine |
- Quality Certificate - Lot No.9315001
- Quality Certificate - Lot No.9065008
- Quality Certificate - Lot No.8225040
- Quality Certificate - Lot No.8205013
- Quality Certificate - Lot No.8044028
- Quality Certificate - Lot No.7200016
- Quality Certificate - Lot No.6326003
- Quality Certificate - Lot No.5302015
- Quality Certificate - Lot No.5207071
- Quality Certificate - Lot No.5047021
- Quality Certificate - Lot No.4042033
- Quality Certificate - Lot No.2319008
- Quality Certificate - Lot No.2283010
- Quality Certificate - Lot No.2264010
- Quality Certificate - Lot No.2097014
- Quality Certificate - Lot No.0083006