Corning® PureCoat™ 氨基表面处理24孔经TC处理培养板,5/包,50/箱
产品编号356723
This is the suggested replacement for 356775.
Corning® PureCoat™ 表面是一种新型的化学成分确定的无动物源性细胞培养表面,可改善细胞性能。专有的薄膜包被技术可生成均匀的功能化表面,为细胞培养应用提供高度可控的环境,5/包,50/箱。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车