text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 6-well Clear Flat Bottom TC-Treated Multiwell Plate, with Lid, 5/Case

产品编号354402

电子邮件

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354411.


Corning® BioCoat™ Fibronectin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of human fibronectin. Flat bottom, with lid, 5/case.


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   354402
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Size   12 mm  
Storage   2°- 8°C  
Surface Coating   Fibronectin  
产品规格文件