text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® 6-well Plate for ES Culture, 5/Case

Product Number354671

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for 354432 and 354603.



Quality

  • Each lot of plates is tested for the amount of functional proteins coated onto the 6-well plates to ensure lot-to-lot consistency.
  • Functional performance was validated by culturing undifferentiated human embryonic stem cells (H9, H14, or H1 from WiCell Institute) in combination with mouse embryonic fibroblast (MEF) conditioned media (CM) supplemented with 8 ng/ml of basic FGF.
  • Tested and found negative for bacteria and fungi.

Features

  • Improved Transfection Efficiencies of hES Cells
  • Easier DNA, RNA, and Protein Isolation
  • Quality Assurance Tested
  • Ready-to-Use Convenience
  • Optimized culture protocol
  • Maintain Only One Cell Type

Preparation and Storage

Stable for at least three months from date of shipment when stored at -20°C.

Application

When cultured on Corning Matrigel Matrix, hES cells:

  • Maintain normal karyotype
  • Demonstrate a stable proliferation rate and high telomerase activity
  • Express characteristic undifferentiated hES cell markers
  • Form teratomas in severe combined immunodeficient (SCID) mice and differentiate into cells from all three germ layers

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1.509,00 kr. per case

Details
Product Number   354671
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Surface Coating   Matrigel Matrix  
Specifications Documents