Corning® BioCoat® Laminin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354404

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Laminin 6-well Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse laminin. Flat bottom, 5/case

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 354404 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | 2°- 8°C |
Surface Coating | Laminin |
Specifications Documents