text.skipToContent text.skipToNavigation

Corning® 250 mL Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-25 PP Screw Cap

Product Number1300P-250

E-mail


These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.


$91.85 per case

Details
Product Number   1300P-250
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Capacity   250 mL  
Bottle Style   Weighing  
Neck Style   Short  
Top Style   Standard Taper Joint  
Bottle Shape   Cylindrical  
Thread Finish   25  
Stopper Style   Hollow glass  
Standard Taper Joint   45/12  
Feature   Reusable  
Height   80 mm (approx.)  
O.D.   40 mm (approx.)  
Weight   72 g (approx.)  
Sterile   No  
Specifications Documents