text.skipToContent text.skipToNavigation

Corning® 500 mL Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-25 PP Screw Cap

Product Number1300P-500

E-mail


These bottles are manufactured from low density polyethylene and are offered with a narrow mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.


Details
Product Number   1300P-500
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Capacity   500 mL  
Bottle Style   Weighing  
Neck Style   Short  
Top Style   Standard Taper Joint  
Bottle Shape   Cylindrical  
Thread Finish   25  
Stopper Style   Hollow glass  
Standard Taper Joint   55/12  
Feature   Reusable  
Height   30 mm (approx.)  
O.D.   50 mm (approx.)  
Weight   68 g (approx.)  
Sterile   No  
Specifications Documents