text.skipToContent text.skipToNavigation

Corning® 500 mL Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap

Product Number1500P-500

E-mail
These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.

€55.94 per case

Details
Product Number   1500P-500
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Capacity   500 mL  
Bottle Shape   Cylindrical  
Thread Finish   45  
Feature   Reusable  
Height With Cap   174 mm (approx.)  
O.D.   87 mm (approx.)  
Sterile   Non  
Height Without Cap   172 mm (approx.)  
Specifications Documents