Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Octagonal PET Bottle, 250 mL, Graduated, 31 mm Tamper-evident Cap, Non-assembled, 24/Pack, 144/Case
Product NumberP250B-01

This is the suggested replacement for FCP250-05.
- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
Added to Your Shopping Cart
Details
Product Number | P250B-01 |
Qty./Pk | 24 / Pk |
Qty./Cs | 144 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Screw Cap, Tamper Evident |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 50 mL (approx.) |
Bottle Feature | Graduated ergonomic |
Height | 133 mm |
O.D. | 34.7 mm |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10124500
- Quality Certificate - Lot No.931050
- Quality Certificate - Lot No.926467
- Quality Certificate - Lot No.922432
- Quality Certificate - Lot No.917867
- Quality Certificate - Lot No.914298
- Quality Certificate - Lot No.906436
- Quality Certificate - Lot No.900554
- Quality Certificate - Lot No.897744
- Quality Certificate - Lot No.897020
- Quality Certificate - Lot No.895446
- Quality Certificate - Lot No.886168
- Quality Certificate - Lot No.879894
- Quality Certificate - Lot No.876506
- Quality Certificate - Lot No.863730
- Quality Certificate - Lot No.863206
- Quality Certificate - Lot No.863203
- Quality Certificate - Lot No.846519
- Quality Certificate - Lot No.838581
- Quality Certificate - Lot No.825719
- Quality Certificate - Lot No.825716
- Quality Certificate - Lot No.815060
- Quality Certificate - Lot No.806373
- Quality Certificate - Lot No.800000
- Quality Certificate - Lot No.787154
- Quality Certificate - Lot No.786917
- Quality Certificate - Lot No.783851
- Quality Certificate - Lot No.780893
- Quality Certificate - Lot No.780479
- Quality Certificate - Lot No.777728