text.skipToContent text.skipToNavigation

Corning® Gosselin™ Autoclavable Bags

E-mail

  • Polypropylene (PP) resistant bags
  • Thermal resistance 134°C
  • Transparent

Choose your specification

Add to cart View Product

Products

Product Number Product Name Autoclavable Qty./Pk Qty./Cs Price Unit Size
SA03-01 Corning® Gosselin™ Autoclavable Bag, 3 L, PP, 40 µm, 500/Case   Yes     500 / Pk     500 / Cs   N/A per case
SA03-10 Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case   Yes     1 / Pk     500 / Cs   N/A per case
SA09-01 Corning® Gosselin™ Autoclavable Bag, 9 L, PP, 40 µm, 500/Case   Yes     500 / Pk     500 / Cs   $136.45 per case
SA09-10 Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case   Yes     1 / Pk     500 / Cs   N/A per case
SA14-01 Corning® Gosselin™ Autoclavable Bag, 14 L, PP, 40 µm, 500/Case   Yes     500 / Pk     500 / Cs   N/A per case
SA14-10 Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case   Yes     1 / Pk     500 / Cs   209,95 € per case
SA21-01 Corning® Gosselin™ Autoclavable Bag, 21 L, PP, 40 µm, 500/Case   Yes     500 / Pk     500 / Cs   273,85 € per case
SA21-10 Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case   Yes     1 / Pk     500 / Cs   273,85 € per case
SA33-01 Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case   Yes     500 / Pk     500 / Cs   301,25 € per case
SA33-10 Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case   Yes     1 / Pk     500 / Cs   301,25 € per case