text.skipToContent text.skipToNavigation

Corning® Screw Cap Polypropylene Microcentrifuge Tubes

E-mail

  • Corning polypropylene microcentrifuge tubes feature screw caps that provide a tight secure seal.
  • Choice of attached cap with silicone O-Ring or unattached rim seal cap.
  • Withstands a maximum 20,000 RCF.
  • Sterile

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
430909 Corning® 1.5 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile   50 / Pk     500 / Cs     Corning®   per case
430915 Corning® 2 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile   50 / Pk     500 / Cs     Corning®   per case
430917 Corning® 2 mL Screw Cap Microcentrifuge Tube, Polypropylene, Sterile   50 / Pk     500 / Cs     Corning®   per case