Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 354572 | Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case | 12 / Pk | 24 / Cs | Corning® | N/A | per case | |
| 354578 | Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case | 12 / Pk | 24 / Cs | Corning® | 2.459,54 kr. | per case |