- 蚀刻PET膜具有光滑表面和贯穿膜的圆柱形孔
- 低蛋白结合PET膜
- 经过γ-辐照灭菌
- 多种规格,包括6孔、12孔和24孔
- 多种膜孔径可选:0.4、1.0、3.0和8.0 µm直径
- 采用独立包装,48个小室/箱
- 未经组织培养处理的小室外壁可防止细胞在小室壁上混杂生长
- 创新的悬挂设计便于移液操作,支持共培养
产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
353090 | Falcon® 细胞培养小室,适用于6孔板,0.4 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353091 | Falcon® 细胞培养小室,适用于6孔板,3.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353092 | Falcon® 细胞培养小室,适用于6孔板,3.0 µm半透明高密度PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353093 | Falcon® 细胞培养小室,适用于6孔板,8.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353095 | Falcon® 细胞培养小室,适用于24孔板,0.4 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353096 | Falcon® Permeable Support for 24-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353097 | Falcon® 细胞培养小室,适用于24孔板,8.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353102 | Falcon® 细胞培养小室,适用于6孔板,1.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353103 | Falcon® 细胞培养小室,适用于12孔板,1.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353104 | Falcon® 细胞培养小室,适用于24孔板,1.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353180 | Falcon® Permeable Support for 12-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | N/A | per case | ||||
353181 | Falcon® 细胞培养小室,适用于12孔板,3.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353182 | Falcon® 细胞培养小室,适用于12孔板,8.0 µm透明PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353292 | Falcon® 细胞培养小室,适用于12孔板,3.0 µm半透明高密度PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353492 | Falcon® 细胞培养小室,适用于24孔板,3.0 µm半透明高密度PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353493 | Falcon® 细胞培养小室,适用于6孔板,0.4 µm半透明高密度PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353494 | Falcon® 细胞培养小室,适用于12孔板,0.4 µm半透明高密度PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case | |
353495 | Falcon® 细胞培养小室,适用于24板,0.4 µm半透明高密度PET膜,无菌,1/包,48/箱 | 1 /包 | 48 /箱 | Falcon® | N/A | per case |