text.skipToContent text.skipToNavigation

Falcon® Cell Culture Insert Companion Plates

E-mail

Falcon Cell Culture Insert Companion Plates have been specially designed for use with Falcon or Corning® BioCoat™ Cell Culture Inserts so evaporation and contamination due to improper lid fit is eliminated.

In the Feeding Position, pipet access is improved for fluid handling on the basolateral side. Reagents can be added quickly and consistently for timed experiments. Aspiration of media from the well is easier, reducing the risk of contamination.

In the Incubation Position, Falcon Cell Culture Inserts remain locked in position in their Falcon Companion Plate wells. Media will not wick up between the insert and well wall. The unique Falcon low-evaporation lid provides a tortuous air passage system that reduces evaporation and contamination.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353502 Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353503 Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353504 Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case   1 / Pk     50 / Cs     Falcon®   2 069,03 kr per case
355467 Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case   1 / Pk     4 / Cs     Falcon®   936,18 kr per case